Cable Clamp

Cable Clamp
  • Volume Discount

【Product Specifications】
・Material-Gray nylon 66
・With adhesive tape
・Cable OD…9 to 10mm
・Bace Dim.…30 x 24mm
・Qty. / unit…5 pcs

Part Number

Configured Part Number is shown.

EA947FA-3A

Part Number
EA947FA-3A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support