Cable Clamp EA947FA-2A

Cable Clamp EA947FA-2A

【Product Specifications】
・Material-Gray nylon 66
・With adhesive tape
・Cable OD…7 to 8mm
・Bace Dim.…25 x 20mm
・Qty. / unit…5 pcs

Part Number

Configured Part Number is shown.

EA947FA-2A

Part Number
EA947FA-2A
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947FA-2A in the Cable Clamp EA947FA-2A series.

Additional Products in this Category

Tech Support