• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Cable Clamp

Cable Clamp
  • Volume Discount

【Product Specifications】
・Material-Gray nylon 66
・With adhesive tape
・Cable OD…6 to 7mm
・Bace Dim.…25 x 20mm
・Qty. / unit…5 pcs

Part Number

Configured Part Number is shown.

EA947FA-1A

Part Number
EA947FA-1A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947FA-1A in the Cable Clamp series.

Additional Products in this Category

Tech Support