Cable Clamp EA947F-8A

Cable Clamp EA947F-8A

【Product Specifications】
・Material-Nylon
・Hole dia.-4.6mm
・Cable dia. (mm)…7.9
・Qty. / unit…10 pcs

Part Number

Configured Part Number is shown.

EA947F-8A

Part Number
EA947F-8A
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947F-8A in the Cable Clamp EA947F-8A series.

Additional Products in this Category

Tech Support