• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Cable Clamp

Cable Clamp
  • Volume Discount

【Product Specifications】
・Material-Nylon
・Hole dia.-4.6mm
・Cable dia. (mm)…6.35
・Qty. / unit…10 pcs

Part Number

Configured Part Number is shown.

EA947F-6.5A

Part Number
EA947F-6.5A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947F-6.5A in the Cable Clamp series.

Additional Products in this Category

Tech Support