Cable Clamp EA947F-3.2

Cable Clamp EA947F-3.2

【Product Specifications】
・Material-Nylon
・Hole dia.-4.6mm
・Cable dia. (mm)…3.2
・Qty. / unit…100 pcs

Part Number

Configured Part Number is shown.

EA947F-3.2

Part Number
EA947F-3.2
Part NumberVolume DiscountDays to Ship

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947F-3.2 in the Cable Clamp EA947F-3.2 series.

Additional Products in this Category

Tech Support