Clip Plug (for Nail) EA947CP-0

Clip Plug (for Nail) EA947CP-0

【Product Specifications】
・Use this plug when the base is concrete or other material which you cannot drive in nails directly.
・Prepared hole-Dia. 5.5 x 20mm
・Nail dim.-1.2 to 2mm
・Material-Polystyrene

Part Number

Configured Part Number is shown.

EA947CP-0

Part Number
EA947CP-0
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947CP-0 in the Clip Plug (for Nail) EA947CP-0 series.

Additional Products in this Category

Tech Support