• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Round Cable Clip

Round Cable Clip
  • Volume Discount

【Product Specifications】
・Material-Shock-resistant polypropylene
・Because of its elasticity, this plastic clip does not damage the held object.
・Since the clip can be secured on one side, it allows neat wiring along the wall.
・Use EA947CP-0 together when using thisclip for a concrete base.
・Cable dia.…4 to 6mm
・Color…Light gray
・Qty.…100 pcs

Part Number

Configured Part Number is shown.

EA947CA-6

Part Number
EA947CA-6
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947CA-6 in the Round Cable Clip series.

Additional Products in this Category

Tech Support