Round Cable Clip EA947CA-10

Round Cable Clip EA947CA-10
  • Volume Discount

【Product Specifications】
・Material-Shock-resistant polypropylene
・Because of its elasticity, this plastic clip does not damage the held object.
・Since the clip can be secured on one side, it allows neat wiring along the wall.
・Use EA947CP-0 together when using thisclip for a concrete base.
・Cable dia.…7 to 10mm
・Color…Light gray
・Qty.…100 pcs

Part Number

Configured Part Number is shown.

EA947CA-10

Part Number
EA947CA-10
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947CA-10 in the Round Cable Clip EA947CA-10 series.

Additional Products in this Category

Tech Support