One-Sided Saddle for VVF EA947BN-3 (Part Numbers)

One-Sided Saddle for VVF EA947BN-3

【Product Specifications】
・With a threaded nail (#15 x 28: unichrome plating)
・Material-Plastic
・When a wood screw (dia. 3.1) is used, the saddle can be fastened from either side, from top to bottom holes or vise versa.
・Application…2.6 x 3C, 1.6 x 2C

Part Number

Configured Part Number is shown.

EA947BN-3

Part Number
EA947BN-3
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947BN-3 in the One-Sided Saddle for VVF EA947BN-3 series.

Additional Products in this Category

Tech Support