Heat Shrink Tube (Part Numbers)

Heat Shrink Tube
  • Volume Discount

【Product Specifications】
・Material-Polyolefin
・When heated at 110 degrees Celsius, it shrinks 50 percents (in diameter)
・Withstand voltage-600V
・Pre-shrink-Dia.10mm
・Post-shrink-Dia.5mm
・Color-Blue

Part Number

Configured Part Number is shown.

EA944BH-193

Part Number
EA944BH-193
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BH-193 in the Heat Shrink Tube series.

Additional Products in this Category

Tech Support