Heat Shrink Tube EA944BH-172

Heat Shrink Tube EA944BH-172

【Product Specifications】
・Material-Polyolefin
・When heated at 110 degrees Celsius, it shrinks 50 percents (in diameter)
・Withstand voltage-600V
・RoHS-compliant.
・Pre-shrink-Dia.8mm
・Post-shrink-Dia.4mm
・Color-White

Part Number

Configured Part Number is shown.

EA944BH-172

Part Number
EA944BH-172
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BH-172 in the Heat Shrink Tube EA944BH-172 series.

Additional Products in this Category

Tech Support