• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Heat Shrink Tube EA944BH-163

Heat Shrink Tube EA944BH-163
  • Volume Discount

【Product Specifications】
・Material-Polyolefin
・When heated at 110 degrees Celsius, it shrinks 50 percents (in diameter)
・Withstand voltage-600V
・Pre-shrink-Dia.7mm
・Post-shrink-Dia.3.5mm
・Color-Blue

Part Number

Configured Part Number is shown.

EA944BH-163

Part Number
EA944BH-163
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BH-163 in the Heat Shrink Tube EA944BH-163 series.

Additional Products in this Category

Tech Support