• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Heat Shrink Tube EA944BH-162

Heat Shrink Tube EA944BH-162

【Product Specifications】
・Material-Polyolefin
・When heated at 110 degrees Celsius, it shrinks 50 percents (in diameter)
・Withstand voltage-600V
・RoHS-compliant.
・Pre-shrink-Dia.7mm
・Post-shrink-Dia.3.5mm
・Color-White

Part Number

Configured Part Number is shown.

EA944BH-162

Part Number
EA944BH-162
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BH-162 in the Heat Shrink Tube EA944BH-162 series.

Additional Products in this Category

Tech Support