• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Heat Shrink Tube

Heat Shrink Tube
  • Volume Discount

【Product Specifications】
・Material-Polyolefin
・When heated at 110 degrees Celsius, it shrinks 50 percents (in diameter)
・Withstand voltage-600V
・Pre-shrink-Dia.5mm
・Post-shrink-Dia.2.5mm
・Color-Yellow

Part Number

Configured Part Number is shown.

EA944BH-144

Part Number
EA944BH-144
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BH-144 in the Heat Shrink Tube series.

Additional Products in this Category

Tech Support