• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Heat Shrink Tube

Heat Shrink Tube
  • Volume Discount

【Product Specifications】
・Color-Black
・Withstand voltage-600V
・Material-Polyolefin
・Applying heat of 90℃ makes the tube shrink by 50% in diameter.
・Pre-shrinkID…2.0mm
・Post-shrinkID…1.0mm
・Length…10m

Part Number

Configured Part Number is shown.

EA944BG-2

Part Number
EA944BG-2
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BG-2 in the Heat Shrink Tube series.

Additional Products in this Category

Tech Support