• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Heat Shrink Tube

Heat Shrink Tube
  • Volume Discount

【Product Specifications】
・Color-Black
・Withstand voltage-600V
・Material-Polyolefin
・Applying heat of 90℃ makes the tube shrink by 50% in diameter.
・Pre-shrinkID…14mm
・Post-shrinkID…7.0mm
・Length…10m

Part Number

Configured Part Number is shown.

EA944BG-14

Part Number
EA944BG-14
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BG-14 in the Heat Shrink Tube series.

Additional Products in this Category

Tech Support