Heat Shrink Tube

Heat Shrink Tube
  • Volume Discount

【Product Specifications】
・Color-White
・Withstand voltage-600V
・Material-Polyolefin
・Applying heat of 90℃ makes the tube shrink by 50% in diameter.
・Pre-shrinkID…6.0mm
・Post-shrinkID…3.0mm
・Length…10m

Part Number

Configured Part Number is shown.

EA944BE-6

Part Number
EA944BE-6
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BE-6 in the Heat Shrink Tube series.

Additional Products in this Category

Tech Support