• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/23 to 6:00 p.m. (CST) 3/24/2019. We apologize for the inconvenience.

Heat Shrink Tube EA944BB-9.5

Heat Shrink Tube EA944BB-9.5

【Product Specifications】
・Heat shrink ratio-50%
・Color-Black
・Material-Shrinkable PVC
・Thickness-0.08mm
・100m/roll
・Heat-proof temperature-80℃
・Withstand voltage-650V
・FlatWidth (mm)…15
・Pre-shrinkID (mm)…10.0
・Heat srkRange (mm)…16-8.5

Part Number

Configured Part Number is shown.

EA944BB-9.5

Part Number
EA944BB-9.5
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BB-9.5 in the Heat Shrink Tube EA944BB-9.5 series.

Additional Products in this Category

Tech Support