Heat Shrink Tube EA944BB-76

Heat Shrink Tube EA944BB-76
  • Volume Discount

【Product Specifications】
・Heat shrink ratio-50%
・Color-Black
・Material-Shrinkable PVC
・Thickness-0.08mm
・100m/roll
・Heat-proof temperature-80℃
・Withstand voltage-650V
・FlatWidth (mm)…120
・Pre-shrinkID (mm)…76.0
・Heat srkRange (mm)…120-65

Part Number

Configured Part Number is shown.

EA944BB-76

Part Number
EA944BB-76
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BB-76 in the Heat Shrink Tube EA944BB-76 series.

Additional Products in this Category

Tech Support