Heat Shrink Tube

Heat Shrink Tube
  • Volume Discount

【Product Specifications】
・Heat shrink ratio-50%
・Color-Black
・Material-Shrinkable PVC
・Thickness-0.08mm
・100m/roll
・Heat-proof temperature-80℃
・Withstand voltage-650V
・FlatWidth (mm)…40
・Pre-shrinkID (mm)…25.0
・Heat srkRange (mm)…40-22

Part Number

Configured Part Number is shown.

EA944BB-25

Part Number
EA944BB-25
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BB-25 in the Heat Shrink Tube series.

Additional Products in this Category

Tech Support