Rubber Grip EA944-30

Rubber Grip EA944-30

【Product Specifications】
・Length-0.5m
・Shrinkage ratio-Approx. 50%
・Thickness-0.5mm (no shrinkage)
・Material-EPDM (ethylene-propylene rubber)
・Applying heat of 120℃ or higher makes the tube shrink.
・Cut the tube to an appropriate length before use.
・ID…30mm

Part Number

Configured Part Number is shown.

EA944-30

Part Number
EA944-30
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944-30 in the Rubber Grip EA944-30 series.

Additional Products in this Category

Tech Support