• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/23 to 6:00 p.m. (CST) 3/24/2019. We apologize for the inconvenience.

Thermal Contraction Non-slip grip EA944-164

Thermal Contraction Non-slip grip EA944-164

【Product Specifications】
・Material-Polyolefin
・When heated at 110 degrees Celsius, it shrinks 50 percents (in diameter)
・Length-1m
・For slip prevention of pipe, rod, wooden handle, etc.
・RoHS-compliant.
・Pre-shrink-Dia.35mm
・Post-shrink-Dia.17.5mm
・Color-Yellow

Part Number

Configured Part Number is shown.

EA944-164

Part Number
EA944-164
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944-164 in the Thermal Contraction Non-slip grip EA944-164 series.

Additional Products in this Category

Tech Support