• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

HDMI Cable EA940PM-35

HDMI Cable EA940PM-35

【Product Specifications】
・Single cable transmits high-definition digital video signals and multi-channel (surround) audio signals.
・Supporting HDMI Ethernet channel
・Connection-HDMI terminal 19 pins (type A)
・Supporting 4K2K (2160p) resolution
・Supporting 48-bit color depth and 3D video
・Cable length…3m

Part Number

Configured Part Number is shown.

EA940PM-35

Part Number
EA940PM-35
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940PM-35 in the HDMI Cable EA940PM-35 series.

Additional Products in this Category

Tech Support