• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 12/15/2018 to 5:00 p.m. (CST) 12/16/2018. We apologize for the inconvenience.

Terminal Block Set (20A) EA940DM-4

Terminal Block Set (20A) EA940DM-4

【Product Specifications】
・Type- T10
・Compatible cable-2mm2
・Conducting current-20A
・Insulation voltage-250V
・Compatible crimp terminal-1.25-3.5, 2-3.5
・With cover
・Poles…4
・Dim. (mm)…62 x 31.5 x 21(D)

Part Number

Configured Part Number is shown.

EA940DM-4

Part Number
EA940DM-4
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DM-4 in the Terminal Block Set (20A) EA940DM-4 series.

Additional Products in this Category

Tech Support