Screw-Less Terminal Block

Screw-Less Terminal Block
  • Volume Discount

【Product Specifications】
・Number of poles-1 poles
・Rating-AC/DC300V-10A
・Compatible cable-Solid:dia.1.2mmStranded:1.25mm2(Wire dia. 0.18mm or more)
・Size-10x30x11.5(H)mm
・You can connect them together making use of the indented side surfaces.
・Color-Blue

Part Number

Configured Part Number is shown.

EA940DM-126

Part Number
EA940DM-126
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DM-126 in the Screw-Less Terminal Block series.

Additional Products in this Category

Tech Support