Relay Fuse Holder (Waterproof) EA940DL-52

Relay Fuse Holder (Waterproof) EA940DL-52
  • Volume Discount

【Product Specifications】
・Rating-250V-7A
・Compatible cable dia.-1.5 to 2.8mm
・IP66.
・Use it by cutting the grommet in accordance with the outside diameter of electric wires.
・Description-Without metal fittings
・Size(mm)-φ15x63.8

Part Number

Configured Part Number is shown.

EA940DL-52

Part Number
EA940DL-52
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DL-52 in the Relay Fuse Holder (Waterproof) EA940DL-52 series.

Additional Products in this Category

Tech Support