Lever-Operated Limit Switch

Lever-Operated Limit Switch
  • Volume Discount

【Product Specifications】
・Type …WLCA2-2N-N
・Rating …2A 250V AC、2A 48V DC
・Size …40(W)×53(D)×95(H)mm
・Mounting Screw Dia. …Dia 5.2mm
・Lever Length …55mm
・Lever Operation The angle (Left and right. )…90°
・Operation The special quality …OF(Operation Necessary Power ・Max. ):13.34N

Part Number

Configured Part Number is shown.

EA940DK-14A

Part Number
EA940DK-14A
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m