• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 10/26/2019 to 9:00 a.m. (CDT) 10/27/2019. We apologize for the inconvenience.

Limit Switch (Laura Lever)

Limit Switch (Laura Lever)
  • Volume Discount

【Product Specifications】
・Type …WLCA2-2-N
・Rating …2A 250V AC、2A 48V DC
・Size …40(W)×53(D)×95(H)mm
・Mounting Screw Dia. …Dia 5.2mm
・Lever Length …55mm
・Lever Operation The angle (Left and right. )…45°
・Operation The special quality …OF(Operation Necessary Power ・Max. ):13.34N、RF(ReturnPower ・Minimum ):1.18N

Part Number

Configured Part Number is shown.

EA940DK-13A

Part Number
EA940DK-13A
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m