Limit Switch EA940DK-1

Limit Switch EA940DK-1
  • Volume Discount

【Product Specifications】
・Rating-10A 125VAC
・Circuit-Push ON
・Mounting dim.-22.2 x 10.3mm
・Weight: -1: 4g; -2: 3g
・Specification…With lever

Part Number

Configured Part Number is shown.

EA940DK-1

Part Number
EA940DK-1
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m