Push Switch

Push Switch
  • Volume Discount

【Product Specifications】
・Hole cut in panel-14.5 x 16mm
・Rating-3A 125VAC/2A 30VDC
・Circuit-Push ON (momentary)
・Panel thickness-3.0mm or less
・Dim.-18 x 18 x 24.2(H)mm
・Knob color…Red
・Case color…Black

Part Number

Configured Part Number is shown.

EA940DJ-5

Part Number
EA940DJ-5
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m