Push Switch EA940DJ-12

Push Switch EA940DJ-12

【Product Specifications】
・Hole cut in panel-Dia. 7.5mm
・Rating-500mA 125VAC
・Circuit characteristics-Single-pole, single-throw (momentary)
・Panel thickness-1.5mm or less
・Dim.-Dia. 9.5 x 28mm
・Knob color…Blue

Part Number

Configured Part Number is shown.

EA940DJ-12

Part Number
EA940DJ-12
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DJ-12 in the Push Switch EA940DJ-12 series.

Additional Products in this Category

Tech Support