• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Ultra Compact Rotary Switch

Ultra Compact Rotary Switch
  • Volume Discount

【Product Specifications】
・Hole cut in panel-6.5mm
・Panel thickness-2.7mm or less
・Circuit…Double-pole, double-throw
・Contact…ON-OFF-ON
・Rating…5A 125VAC

Part Number

Configured Part Number is shown.

EA940DH-532

Part Number
EA940DH-532
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m