• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Rotary Switch (Compact)

Rotary Switch (Compact)
  • Volume Discount

【Product Specifications】
・Hole cut in panel-6.5mm
・Panel thickness-2.7mm or less
・Circuit…Double-pole, double-throw
・Contact…ON-ON
・Rating…10A 125VAC

Part Number

Configured Part Number is shown.

EA940DH-531

Part Number
EA940DH-531
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m