Push Button Contact (for Hoist) EA940DF-103

Push Button Contact (for Hoist) EA940DF-103
  • Volume Discount

【Product Specifications】
・Rated insulation voltage-500VAC
・Rated conducting current-5A
・Operating voltage/current-220VAC/2A, 440VAC/1A
・Pendant (suspension) type push button contact for hoist and crane operation
・Protection structure-Rainproof type (IP65)
・Case is made of shock-resistant ABS with light weight and has no risk of electrical shock.
・With mechanical interlock
・No. of buttons…6 pcs (3 set)
・Included name plate…Up, Down, East, West, South, North

Part Number

Configured Part Number is shown.

EA940DF-103

Part Number
EA940DF-103
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m