Push Button for Emergency EA940DD-137

Push Button for Emergency EA940DD-137
  • Volume Discount

【Product Specifications】
・Rating-7A 300V
・Dim.-72 x 122 x 29(D)mm
・Can be used for emergency warning equipment defined under Fire Service Act.
・Wire connection-wind, strainand crimped terminal possible.
・Return-Reset button

Part Number

Configured Part Number is shown.

EA940DD-137

Part Number
EA940DD-137
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m