Illuminated Push Button Switch EA940DA-71

Illuminated Push Button Switch EA940DA-71
  • Volume Discount

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・With 24VAC/DC LED bulb
・Rated voltage-24VAC/DC
・Momentary type
・With full guard
・Color…White
・Contact…1a1b
・Type…ALFN22211DN

Part Number

Configured Part Number is shown.

EA940DA-71

Part Number
EA940DA-71
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m