• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Illuminated Push Button Switch (Part Numbers)

Illuminated Push Button Switch
  • Volume Discount

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・With 6V LED bulb
・Rated voltage--61 to-65: 100/110VAC, -66 to-70: 200/220VAC
・Momentary type
・Color…Red
・Rating…200V
・Contact…1a1b
・Type…ALFN22611DN

Part Number

Configured Part Number is shown.

EA940DA-68

Part Number
EA940DA-68
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m