Illuminated Push Button Switch EA940DA-63

Illuminated Push Button Switch EA940DA-63

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・With 6V LED bulb
・Rated voltage--61 to-65: 100/110VAC, -66 to-70: 200/220VAC
・Momentary type
・Color…Red
・Rating…100V
・Contact…1a1b
・Type…ALFN21611DN

Part Number

Configured Part Number is shown.

EA940DA-63

Part Number
EA940DA-63
Part NumberVolume DiscountDays to Ship

6 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-63 in the Illuminated Push Button Switch EA940DA-63 series.

Additional Products in this Category

Tech Support