• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:30 a.m. to 8:00 a.m. (CST) 2/17/2019. We apologize for the inconvenience.

Illuminated Push Button Switch EA940DA-62

Illuminated Push Button Switch EA940DA-62

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・With 6V LED bulb
・Rated voltage--61 to-65: 100/110VAC, -66 to-70: 200/220VAC
・Momentary type
・Color…Green
・Rating…100V
・Contact…1a1b
・Type…ALFN21611DN

Part Number

Configured Part Number is shown.

EA940DA-62

Part Number
EA940DA-62
Part NumberVolume DiscountDays to Ship

6 Days

Loading...

  1. 1

Additional Products in this Category

Tech Support