LED Illuminated Push Button Switch EA940DA-34

LED Illuminated Push Button Switch EA940DA-34

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・With 24VAC/DC LED bulb
・Rated voltage-24VAC/DC
・Momentary type
・Color…Orange
・Contact…1a1b
・Type…ALN22211DN

Part Number

Configured Part Number is shown.

EA940DA-34

Part Number
EA940DA-34
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support