• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Square 2-contact self-holding push button switch EA940DA-3

Square 2-contact self-holding push button switch EA940DA-3

【Product Specifications】
・IDEC
・Type-UWQN21100
・For dia. 30mm hole cut in panel
・ON side-1a1b-contact
・OFF side: ー
・When the ON button is pressed, the contact operates, and when the OFF button is pressed, it returns to the original state.

Part Number

Configured Part Number is shown.

EA940DA-3

Part Number
EA940DA-3
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-3 in the Square 2-contact self-holding push button switch EA940DA-3 series.

Additional Products in this Category

Tech Support