LED Illuminated Push Button Switch EA940DA-28

LED Illuminated Push Button Switch EA940DA-28

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・With 6V LED bulb
・Momentary type
・Rated voltage--21 to -24: 100/110VAC, -25 to -28Y: 200/220VAC
・Color…Orange
・Rating…200V
・Contact…1a1b
・Type…ALN22611DN

Part Number

Configured Part Number is shown.

EA940DA-28

Part Number
EA940DA-28
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-28 in the LED Illuminated Push Button Switch EA940DA-28 series.

Additional Products in this Category

Tech Support