• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

LED Illuminated Push Button Switch EA940DA-27

LED Illuminated Push Button Switch EA940DA-27

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・With 6V LED bulb
・Momentary type
・Rated voltage--21 to -24: 100/110VAC, -25 to -28Y: 200/220VAC
・Color…Red
・Rating…200V
・Contact…1a1b
・Type…ALN22611DN

Part Number

Configured Part Number is shown.

EA940DA-27

Part Number
EA940DA-27
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support