LED Illuminated Push Button Switch EA940DA-24

LED Illuminated Push Button Switch EA940DA-24

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・With 6V LED bulb
・Momentary type
・Rated voltage--21 to -24: 100/110VAC, -25 to -28Y: 200/220VAC
・Color…Orange
・Rating…100V
・Contact…1a1b
・Type…ALN21611DN

Part Number

Configured Part Number is shown.

EA940DA-24

Part Number
EA940DA-24
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support