Push Button Switch (Waterproof)

Push Button Switch (Waterproof)
  • Volume Discount

【Product Specifications】
・Hole cut in panel-6.5mm
・Rated capacity-6A 125VAC
・Panel thickness-6mm
・< >of switch characteristics shows momentary operation.
・The button is sold separately.(EA940DA-150A to -150M)
・Dim.- -155, -156: 7.9 x 13 x 40(H)mm-157, -158: 12.7x 13 x 40(H)mm
・Number of poles…Double-pole, double-throw
・Switch…ON-ON

Part Number

Configured Part Number is shown.

EA940DA-158

Part Number
EA940DA-158
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m