• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Small Push Button Switch

Small Push Button Switch
  • Volume Discount

【Product Specifications】
・Hole cut in panel-6.5mm
・Rated capacity-6A 125VAC
・Panel thickness-3.1mm
・< >of switch characteristics shows momentary operation.
・The button is sold separately.(EA940DA-150A to -150M)
・Dim.--151, -152: 7.9 x 13 x 40(H)mm-153, -154: 12.7 x 13 x 40(H)mm
・Number of poles…Single-pole, double-throw
・Switch…ON-ON

Part Number

Configured Part Number is shown.

EA940DA-152

Part Number
EA940DA-152
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m