Button for small push button switch EA940DA-150H

Button for small push button switch EA940DA-150H
  • Volume Discount

【Product Specifications】
・For EA940DA-151 to -154, -155 to -158
・Dim.…Dia. 10 x 8mm
・Color…Black

Part Number

Configured Part Number is shown.

EA940DA-150H

Part Number
EA940DA-150H
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m