Button for Small Push Button Switch

Button for Small Push Button Switch
  • Volume Discount

【Product Specifications】
・For EA940DA-151 to -154, -155 to -158
・Dim.…Dia. 10 x 8mm
・Color…Blue

Part Number

Configured Part Number is shown.

EA940DA-150G

Part Number
EA940DA-150G
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m