Push Button Switch EA940DA-137 (Part Numbers)

Push Button Switch EA940DA-137
  • Volume Discount

【Product Specifications】
・Hole cut in panel-16mm
・Rated capacity-3A 125VAC
・Switch characteristics. -ON-< ON >,<>show momentary operations.
・Dim.-Dia. 20 x 26.8mm
・Screw mounting type
・Panel thickness-2 to 6.5mm
・Number of poles…Double-pole, double-throw
・Button color…Black

Part Number

Configured Part Number is shown.

EA940DA-137

Part Number
EA940DA-137
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m